Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-1375055-3

  • Available in:
  • Asia
  • Latin America
SL110 Series Modular Jack, RJ45, category 6, T568A/T568B, unshielded, without dust cover, bag of 25, white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color White
Conductor Type Solid | Stranded
Mounting SL Series faceplates and panels
Outlet Feature Inverted jack face
Outlet Type Standard
Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Termination Punchdowns, minimum 200 times
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Height 16.26 mm | 0.64 in
Width 14.48 mm | 0.57 in
Depth 30.48 mm | 1.2 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 89 N | 20.008 lbf

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard CSA | cUL

Packaging and Weights

Included Strain relief cap
Packaging quantity 25
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color White
Conductor Type Solid | Stranded
Mounting SL Series faceplates and panels
Outlet Feature Inverted jack face
Outlet Type Standard
Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Termination Punchdowns, minimum 200 times
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Height 16.26 mm | 0.64 in
Width 14.48 mm | 0.57 in
Depth 30.48 mm | 1.2 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 89 N | 20.008 lbf

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard CSA | cUL

Packaging and Weights

Included Strain relief cap
Packaging quantity 25
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse