Warning Icon
This product was discontinued on: June 30, 2019

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760241197 | SL10G-DC-BLK
    NETCONNECT SL 110 Series Modular Jack, RJ45, category 6A, T568A/T568B, unshielded, with dust cover, black

2111676-2

  • Available in:
  • Asia
  • Latin America
  • North America
AMP-TWIST SL Series Modular Jack, 8-position, category 6A, U/UTP, with dust cover, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Mounting SL Series faceplates and panels
Outlet Type Standard
Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 21.5 mm | 0.846 in
Width 15.25 mm | 0.6 in
Depth 39.03 mm | 1.537 in
Compatible Cable Diameter, maximum 9 mm | 0.354 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 24 AWG

Electrical Specifications

Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard cUL

Packaging and Weights

Included Shutter
Packaging Type Tray in box

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Mounting SL Series faceplates and panels
Outlet Type Standard
Panel Cutout, recommended 14.78 x 20.07 mm (0.58 x 0.79 in)
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 21.5 mm | 0.846 in
Width 15.25 mm | 0.6 in
Depth 39.03 mm | 1.537 in
Compatible Cable Diameter, maximum 9 mm | 0.354 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 24 AWG

Electrical Specifications

Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard cUL

Packaging and Weights

Included Shutter
Packaging Type Tray in box
Other Ways to Browse