Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

64674272-10 | 6467 4 272-10

  • Available in:
  • Australia/New Zealand
FMK Series Modular Jack, RJ45, SL110, Category 6A, 8-position, unshielded, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand
Product Type Modular jack
Product Series FMK

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Outlet Type Standard
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Thickness, recommended 1.6 mm | 0.063 in

Material Specifications

Material Type Polycarbonate

Environmental Specifications

Flammability Rating UL 94 V-0

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand
Product Type Modular jack
Product Series FMK

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Outlet Type Standard
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Thickness, recommended 1.6 mm | 0.063 in

Material Specifications

Material Type Polycarbonate

Environmental Specifications

Flammability Rating UL 94 V-0

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category