Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

64674272C-00 | 6467 4 272C-00

  • Available in:
  • Australia/New Zealand
FMK Series Modular Jack, RJ45, category 6A, shuttered, bag of 10, white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand
Product Type Modular jack
Product Series FMK

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color White
Conductor Type Solid | Stranded
Outlet Type Standard
Termination Type IDC
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Panel Thickness, recommended 1.6 mm | 0.063 in

Material Specifications

Material Type Polycarbonate

Environmental Specifications

Flammability Rating UL 94 V-0

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand
Product Type Modular jack
Product Series FMK

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color White
Conductor Type Solid | Stranded
Outlet Type Standard
Termination Type IDC
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Panel Thickness, recommended 1.6 mm | 0.063 in

Material Specifications

Material Type Polycarbonate

Environmental Specifications

Flammability Rating UL 94 V-0

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category