Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760248698 | UNJ10G-148

Base Product: UNJ10G

  • Available in:
  • North America

Uniprise UNJ Series Modular Jack, RJ45, category 6A, T568A/T568B, unshielded, no dust cover, almond

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Color is more prominently visible across the body of the jack
  • Allows for all jack variants to be terminated with the SL termination tool
  • Lacing fixture of the SL termination tool is used to establish the cable termination
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series UNJ Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Light Almond
Conductor Type Solid | Stranded
Mounting M Series faceplates and panels
Mounting Note Color matches with M-series Almond Faceplates and Surface Mount Boxes
Outlet Type Standard
Panel Cutout, recommended 16.66 x 17.68 mm (0.66 x 0.70 in)
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 17.48 mm | 0.688 in
Width 16.5 mm | 0.65 in
Depth 30.48 mm | 1.2 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 26 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series UNJ Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Light Almond
Conductor Type Solid | Stranded
Mounting M Series faceplates and panels
Mounting Note Color matches with M-series Almond Faceplates and Surface Mount Boxes
Outlet Type Standard
Panel Cutout, recommended 16.66 x 17.68 mm (0.66 x 0.70 in)
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 17.48 mm | 0.688 in
Width 16.5 mm | 0.65 in
Depth 30.48 mm | 1.2 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Panel Thickness, recommended 1.6 mm | 0.063 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 26 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse