Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

6-557963-2 | MP-1010U-R-5

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
RJ48 Modular Plug, 10P/10C, unshielded, round, 5.3 mm max cable jack OD, 8-position, category 5, 500/bag
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug

General Specifications

ANSI/TIA Category 5
Cable Type Round, unshielded
Conductor Type Solid | Stranded
Interface RJ48
Positions/Loaded Contacts 10/10
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 5.3 mm | 0.209 in
Compatible Insulated Conductor Diameter, maximum 0.99 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.86 mm | 0.034 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 26–24 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Phosphor bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug

General Specifications

ANSI/TIA Category 5
Cable Type Round, unshielded
Conductor Type Solid | Stranded
Interface RJ48
Positions/Loaded Contacts 10/10
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 5.3 mm | 0.209 in
Compatible Insulated Conductor Diameter, maximum 0.99 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.86 mm | 0.034 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 26–24 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Insulation Resistance, minimum 500 mOhm
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Phosphor bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category