Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

0 Replacement products available

12PS-RK

Reattachment Kit for 1/2 in LDF4-50A coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Reattachment kit
Product Brand HELIAX®

Dimensions

Nominal Size 1/2 in

Packaging and Weights

Included Garter spring | Saw guide
Packaging quantity 1
Weight, net 10 g | 0.022 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Reattachment kit
Product Brand HELIAX®

Dimensions

Nominal Size 1/2 in

Packaging and Weights

Included Garter spring | Saw guide
Packaging quantity 1
Weight, net 10 g | 0.022 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse