Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7618286

Inner Stub Assembly for 7/8 in RADIAX® connectors
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Stub assembly
Product Brand RADIAX®

General Specifications

Cable Family RCT5

Dimensions

Nominal Size 7/8 in

Packaging and Weights

Included Inner contact, 7-16 DIN Male | Inner stub
Packaging quantity 1
Weight, net 13.5 g | 0.03 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Stub assembly
Product Brand RADIAX®

General Specifications

Cable Family RCT5

Dimensions

Nominal Size 7/8 in

Packaging and Weights

Included Inner contact, 7-16 DIN Male | Inner stub
Packaging quantity 1
Weight, net 13.5 g | 0.03 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse