Warning Icon
This product was discontinued on: June 30, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

75AM

LC Male with gas barrier for 7/8 in HJ5-50 air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface LC Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 109.22 mm | 4.3 in
Diameter 35.814 mm | 1.41 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.5 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 5 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2620 MHz
Peak Power, maximum 63 kW
RF Operating Voltage, maximum (vrms) 1768 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–560 MHz 1.10 27.00
560–2620 MHz 1.11 26.00
2620–3140 MHz 1.14 24.00
3140–5200 MHz 1.29 18.00

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Vibration Test Method MIL-STD-202, Method 204, Test Condition B

Packaging and Weights

Weight, net 0.48 kg | 1.058 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface LC Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 109.22 mm | 4.3 in
Diameter 35.814 mm | 1.41 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.5 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 5 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2620 MHz
Peak Power, maximum 63 kW
RF Operating Voltage, maximum (vrms) 1768 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–560 MHz 1.10 27.00
560–2620 MHz 1.11 26.00
2620–3140 MHz 1.14 24.00
3140–5200 MHz 1.29 18.00

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Vibration Test Method MIL-STD-202, Method 204, Test Condition B

Packaging and Weights

Weight, net 0.48 kg | 1.058 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category