Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
6-1/8 in EIA Female Flange with gas barrier for 4 in HJ11-50 air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Ordering Note | Gas pass version can be created by drilling out the PTFE dielectric | Male version can be created ordering an appropriate coupling element separately | When ordering factory assembled transmission lines gas pass/barrier option can be fitted |
Body Style | Straight |
Cable Family | HJ11-50 |
Gas Barrier | Yes |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 6-1/8 in EIA Female Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Length | 223.012 mm | 8.78 in |
Diameter | 198.12 mm | 7.8 in |
Nominal Size | 4 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 18.7 kW @ 860 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 21 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 860 MHz |
Peak Power, maximum | 1100 kW |
RF Operating Voltage, maximum (vrms) | 7423 V |
Frequency Band | VSWR | Return Loss (dB) |
0–860 MHz | 1.02 | 40.09 |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Weight, net | 11.3 kg | 24.912 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Ordering Note | Gas pass version can be created by drilling out the PTFE dielectric | Male version can be created ordering an appropriate coupling element separately | When ordering factory assembled transmission lines gas pass/barrier option can be fitted |
Body Style | Straight |
Cable Family | HJ11-50 |
Gas Barrier | Yes |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 6-1/8 in EIA Female Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Length | 223.012 mm | 8.78 in |
Diameter | 198.12 mm | 7.8 in |
Nominal Size | 4 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 18.7 kW @ 860 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 21 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 860 MHz |
Peak Power, maximum | 1100 kW |
RF Operating Voltage, maximum (vrms) | 7423 V |
Frequency Band | VSWR | Return Loss (dB) |
0–860 MHz | 1.02 | 40.09 |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Weight, net | 11.3 kg | 24.912 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |