Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

H11FB-M408-S

4-1/2 in IEC Female Flange with gas barrier for 4 in HJ11-50 air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®
Ordering Note Gas pass version can be created by drilling out the PTFE dielectric | Male version can be created ordering an appropriate coupling element separately | When ordering factory assembled transmission lines gas pass/barrier option can be fitted

General Specifications

Body Style Straight
Cable Family HJ11-50
Gas Barrier Yes
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface 4-1/2 in IEC Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 194.056 mm | 7.64 in
Diameter 160.02 mm | 6.3 in
Nominal Size 4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 17.5 kW @ 960 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 21 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 1000 MHz
Peak Power, maximum 1100 kW
RF Operating Voltage, maximum (vrms) 7424 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.02 40.09

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)

Packaging and Weights

Weight, net 8.5 kg | 18.739 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®
Ordering Note Gas pass version can be created by drilling out the PTFE dielectric | Male version can be created ordering an appropriate coupling element separately | When ordering factory assembled transmission lines gas pass/barrier option can be fitted

General Specifications

Body Style Straight
Cable Family HJ11-50
Gas Barrier Yes
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface 4-1/2 in IEC Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 194.056 mm | 7.64 in
Diameter 160.02 mm | 6.3 in
Nominal Size 4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 17.5 kW @ 960 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 21 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 1000 MHz
Peak Power, maximum 1100 kW
RF Operating Voltage, maximum (vrms) 7424 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.02 40.09

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)

Packaging and Weights

Weight, net 8.5 kg | 18.739 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category