Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

1 Replacement products available
  • H5FPB-110-S
    1-5/8 in EIA Female Flange for 7/8 in HJ5-50 air dielectric cables. Includes gas barrier that can be drilled in predetermined location for gas-pass.

H5MPB-110

1-5/8 in EIA Male Flange without gas barrier for 7/8 in HJ5-50 air dielectric cables
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier No
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 1-5/8 in EIA Male Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 131.572 mm | 5.18 in
Diameter 88.9 mm | 3.5 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 4.9 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 11 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 470 – 816 MHz
Peak Power, maximum 300 kW
RF Operating Voltage, maximum (vrms) 3880 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–2200 MHz 1.04 36.00

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 0.54 kg | 1.19 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier No
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 1-5/8 in EIA Male Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 131.572 mm | 5.18 in
Diameter 88.9 mm | 3.5 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 4.9 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 11 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 470 – 816 MHz
Peak Power, maximum 300 kW
RF Operating Voltage, maximum (vrms) 3880 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–2200 MHz 1.04 36.00

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 0.54 kg | 1.19 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category