Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

H5PDF-S

7-16 DIN Female with gas barrier for 7/8 in HJ5-50 air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Spring fingers
Inner Contact Plating Silver
Interface 7-16 DIN Female
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 75.692 mm | 2.98 in
Diameter 41.402 mm | 1.63 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 2.2 kW @ 960 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.02 40.09
1000–2200 MHz 1.03 36.61
2200–4000 MHz 1.08 28.30
4000–5700 MHz 1.15 23.13

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Corrosion Test Method IEC 60068-2-11, Test Condition Ka
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Spring fingers
Inner Contact Plating Silver
Interface 7-16 DIN Female
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 75.692 mm | 2.98 in
Diameter 41.402 mm | 1.63 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 2.2 kW @ 960 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.02 40.09
1000–2200 MHz 1.03 36.61
2200–4000 MHz 1.08 28.30
4000–5700 MHz 1.15 23.13

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Corrosion Test Method IEC 60068-2-11, Test Condition Ka
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 0.4 kg | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category