Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

1 Replacement products available
  • H5PDF-S
    7-16 DIN Female with gas barrier for 7/8 in HJ5-50 air dielectric cable

H5PDF

7-16 DIN Female with gas barrier for 7/8 in HJ5-50 air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Female
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 86.614 mm | 3.41 in
Diameter 37.592 mm | 1.48 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.02 41.00
1000–2000 MHz 1.04 36.00
2000–2700 MHz 1.06 32.00
2700–3500 MHz 1.06 31.00
3500–4400 MHz 1.11 26.00

Mechanical Specifications

Interface Durability 500 cycles
Interface Durability Method DIN 47275, Part 2/10.82, Section 2.10

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)
Corrosion Test Method IEC 60068-2-11, Test Condition Ka
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 0.42 kg | 0.926 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Female
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 86.614 mm | 3.41 in
Diameter 37.592 mm | 1.48 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.02 41.00
1000–2000 MHz 1.04 36.00
2000–2700 MHz 1.06 32.00
2700–3500 MHz 1.06 31.00
3500–4400 MHz 1.11 26.00

Mechanical Specifications

Interface Durability 500 cycles
Interface Durability Method DIN 47275, Part 2/10.82, Section 2.10

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)
Corrosion Test Method IEC 60068-2-11, Test Condition Ka
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 0.42 kg | 0.926 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category