Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

H5PDM-S

7-16 DIN Male for with gas barrier 7/8 in HJ5-50 air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 81.026 mm | 3.19 in
Diameter 41.402 mm | 1.63 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 2.2 kW @ 960 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.33 17.05
1000–2200 MHz 1.34 16.89
2200–4000 MHz 1.38 16.11
4000–5200 MHz 1.43 15.13

Mechanical Specifications

Interface Durability 500 cycles
Interface Durability Method DIN 47275, Part 2/10.82, Section 2.10

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Corrosion Test Method IEC 60068-2-11, Test Condition Ka
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 0.55 kg | 1.213 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Silver

Dimensions

Length 81.026 mm | 3.19 in
Diameter 41.402 mm | 1.63 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 2.2 kW @ 960 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.33 17.05
1000–2200 MHz 1.34 16.89
2200–4000 MHz 1.38 16.11
4000–5200 MHz 1.43 15.13

Mechanical Specifications

Interface Durability 500 cycles
Interface Durability Method DIN 47275, Part 2/10.82, Section 2.10

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Corrosion Test Method IEC 60068-2-11, Test Condition Ka
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 0.55 kg | 1.213 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category