Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Type N Female with gas barrier for 7/8 in HJ5-50 air dielectric cable
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Body Style | Straight |
Cable Family | HJ5-50 |
Gas Barrier | Yes |
Inner Contact Attachment Method | Self-tapping |
Inner Contact Plating | Silver |
Interface | N Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Length | 72.898 mm | 2.87 in |
Diameter | 41.402 mm | 1.63 in |
Nominal Size | 7/8 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 5200 MHz |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.02 | 40.09 |
1–2200 MHz | 1.03 | 36.61 |
2200–4000 MHz | 1.08 | 28.30 |
4000–5200 MHz | 1.15 | 23.13 |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Corrosion Test Method | MIL-STD-202, Method 101, Test Condition B |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Weight, net | 0.35 kg | 0.772 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Body Style | Straight |
Cable Family | HJ5-50 |
Gas Barrier | Yes |
Inner Contact Attachment Method | Self-tapping |
Inner Contact Plating | Silver |
Interface | N Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Length | 72.898 mm | 2.87 in |
Diameter | 41.402 mm | 1.63 in |
Nominal Size | 7/8 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 5200 MHz |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.02 | 40.09 |
1–2200 MHz | 1.03 | 36.61 |
2200–4000 MHz | 1.08 | 28.30 |
4000–5200 MHz | 1.15 | 23.13 |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Corrosion Test Method | MIL-STD-202, Method 101, Test Condition B |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Weight, net | 0.35 kg | 0.772 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |