Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
7/8 in EIA Female Flange with gas barrier for 1-5/8 in HJ7-50A air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Ordering Note | Gas pass version can be created by drilling out the PTFE dielectric |
Body Style | Straight |
Cable Family | HJ7-50A |
Gas Barrier | Yes |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Female Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Length | 130.048 mm | 5.12 in |
Diameter | 71.882 mm | 2.83 in |
Nominal Size | 1-5/8 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 3.5 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 6 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2700 MHz |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2121 V |
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.02 | 40.09 |
1000–2200 MHz | 1.04 | 34.16 |
2200–2700 MHz | 1.06 | 30.72 |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Weight, net | 1.4 kg | 3.086 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Ordering Note | Gas pass version can be created by drilling out the PTFE dielectric |
Body Style | Straight |
Cable Family | HJ7-50A |
Gas Barrier | Yes |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Female Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Length | 130.048 mm | 5.12 in |
Diameter | 71.882 mm | 2.83 in |
Nominal Size | 1-5/8 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 3.5 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 6 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2700 MHz |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2121 V |
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.02 | 40.09 |
1000–2200 MHz | 1.04 | 34.16 |
2200–2700 MHz | 1.06 | 30.72 |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Weight, net | 1.4 kg | 3.086 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |