Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
6-1/8 in EIA Female Flange with gas barrier for 5 in HJ9HP-50 high power air dielectric cable
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Body Style | Straight |
Cable Family | HJ9HP-50 |
Gas Barrier | Yes |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 6-1/8 in EIA Female Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Unplated |
Length | 241.3 mm | 9.5 in |
Diameter | 206.248 mm | 8.12 in |
Nominal Size | 5 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 57.0 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 28 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 860 MHz |
Peak Power, maximum | 1890 kW |
RF Operating Voltage, maximum (vrms) | 9721 V |
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -70 °C to +100 °C (-94 °F to +212 °F) |
Weight, net | 4.54 kg | 10.009 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Body Style | Straight |
Cable Family | HJ9HP-50 |
Gas Barrier | Yes |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 6-1/8 in EIA Female Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Unplated |
Length | 241.3 mm | 9.5 in |
Diameter | 206.248 mm | 8.12 in |
Nominal Size | 5 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 57.0 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 28 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 860 MHz |
Peak Power, maximum | 1890 kW |
RF Operating Voltage, maximum (vrms) | 9721 V |
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -70 °C to +100 °C (-94 °F to +212 °F) |
Weight, net | 4.54 kg | 10.009 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |