Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
MCX Male for CNT-195 braided cable
Product Type | Braided cable connector |
Product Brand | CNT® |
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Interface | MCX Male |
Outer Contact Attachment Method | Crimp |
Pressurizable | No |
Width | 15.9 mm | 0.626 in |
Length | 15.9 mm | 0.626 in |
Diameter | 26.8 mm | 1.055 in |
Nominal Size | 0.195 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 150.0 W @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 750 V |
Inner Contact Resistance, maximum | 5 mOhm |
Insulation Resistance, minimum | 1000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 2.5 kW |
RF Operating Voltage, maximum (vrms) | 353 V |
Connector Retention Tensile Force | 134 N | 30.124 lbf |
Connector Retention Torque | 0.17 N-m | 1.505 in lb |
Interface Durability | 500 cycles |
Mechanical Shock Test Method | IEC 60068-2-27 |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP65 |
Weight, net | 7 g | 0.015 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Braided cable connector |
Product Brand | CNT® |
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Interface | MCX Male |
Outer Contact Attachment Method | Crimp |
Pressurizable | No |
Width | 15.9 mm | 0.626 in |
Length | 15.9 mm | 0.626 in |
Diameter | 26.8 mm | 1.055 in |
Nominal Size | 0.195 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 150.0 W @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 750 V |
Inner Contact Resistance, maximum | 5 mOhm |
Insulation Resistance, minimum | 1000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 2.5 kW |
RF Operating Voltage, maximum (vrms) | 353 V |
Connector Retention Tensile Force | 134 N | 30.124 lbf |
Connector Retention Torque | 0.17 N-m | 1.505 in lb |
Interface Durability | 500 cycles |
Mechanical Shock Test Method | IEC 60068-2-27 |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP65 |
Weight, net | 7 g | 0.015 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |