Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

A5E78-S

7/8 in EIA for 7/8 in AVA5-50 and AVA5-50FX
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Coupling Element, O-Ring, screw-set sold separately. Check Related Products for more information.
Specifications

Product Classification

Product Type Wireless and radiating connector

General Specifications

Body Style Straight
Cable Family AVA5-50
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7/8 in EIA Flange
Mounting Angle Straight
Outer Contact Attachment Method Ring-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 88.646 mm | 3.49 in
Diameter 57.15 mm | 2.25 in
Nominal Size 7/8 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -116 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 2.3 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 6000 V
Inner Contact Resistance, maximum 1.5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 90 kW
RF Operating Voltage, maximum (vrms) 2120 V
Shielding Effectiveness -130 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
50–1000 MHz 1.04 35.00
1700–2200 MHz 1.04 35.00
2400–2700 MHz 1.07 30.00
3400–3600 MHz 1.12 25.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 1334.466 N | 300 lbf
Connector Retention Torque 8.1 N-m | 71.69 in lb
Coupling Nut Proof Torque 24.857 N-m | 220 in lb
Insertion Force 66.723 N | 15 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 50 cycles
Mechanical Shock Test Method MIL-STD-202, Method 213, Test Condition I

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Unmated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Unmated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 378 g | 0.833 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Wireless and radiating connector

General Specifications

Body Style Straight
Cable Family AVA5-50
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7/8 in EIA Flange
Mounting Angle Straight
Outer Contact Attachment Method Ring-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 88.646 mm | 3.49 in
Diameter 57.15 mm | 2.25 in
Nominal Size 7/8 in

Electrical Specifications

3rd Order IMD at Frequency -116 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 2.3 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 6000 V
Inner Contact Resistance, maximum 1.5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 90 kW
RF Operating Voltage, maximum (vrms) 2120 V
Shielding Effectiveness -130 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
50–1000 MHz 1.04 35.00
1700–2200 MHz 1.04 35.00
2400–2700 MHz 1.07 30.00
3400–3600 MHz 1.12 25.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 1334.466 N | 300 lbf
Connector Retention Torque 8.1 N-m | 71.69 in lb
Coupling Nut Proof Torque 24.857 N-m | 220 in lb
Insertion Force 66.723 N | 15 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 50 cycles
Mechanical Shock Test Method MIL-STD-202, Method 213, Test Condition I

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Unmated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Unmated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 378 g | 0.833 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse