Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

A5NM-S

N Male for 7/8 in AVA5-50 and AVA5-50FX cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Wireless and radiating connector
Ordering Note CommScope® standard product (Global)

General Specifications

Body Style Straight
Cable Family AVA5-50 | AVA5-50FX
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface N Male
Mounting Angle Straight
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 54.864 mm | 2.16 in
Diameter 34.798 mm | 1.37 in
Nominal Size 7/8 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -117 dBm @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.4 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 3700 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V
Shielding Effectiveness -130 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.03 40.00
1000–2700 MHz 1.06 32.00
2700–3800 MHz 1.11 26.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 1334.466 N | 300 lbf
Connector Retention Torque 8.135 N-m | 72 in lb
Insertion Force 200.17 N | 45 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 50 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, -55 °C to +85 °C
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 153 g | 0.337 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Wireless and radiating connector
Ordering Note CommScope® standard product (Global)

General Specifications

Body Style Straight
Cable Family AVA5-50 | AVA5-50FX
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface N Male
Mounting Angle Straight
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 54.864 mm | 2.16 in
Diameter 34.798 mm | 1.37 in
Nominal Size 7/8 in

Electrical Specifications

3rd Order IMD at Frequency -117 dBm @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.4 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 3700 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V
Shielding Effectiveness -130 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.03 40.00
1000–2700 MHz 1.06 32.00
2700–3800 MHz 1.11 26.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 1334.466 N | 300 lbf
Connector Retention Torque 8.135 N-m | 72 in lb
Insertion Force 200.17 N | 45 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 50 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, -55 °C to +85 °C
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 153 g | 0.337 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse