Warning Icon
This product was discontinued on: October 30, 2016

For other alternatives, please contact us for more information.

1 Replacement products available
  • F2TNM-PL
    Type N Male Positive Lock for 3/8 in FSJ2-50 cable

F2NM

Type N Male for 3/8 in FSJ2-50 cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ2-50
Inner Contact Attachment Method Solder
Inner Contact Plating Silver
Interface N Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Copper alloy treatment
Pressurizable No

Dimensions

Height 20.57 mm | 0.810 in
Width 20.57 mm | 0.810 in
Length 52.32 mm | 2.060 in
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD at Frequency -112 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Average Power at Frequency 0.7 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2300 V
Inner Contact Resistance, maximum 1 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.25 mOhm
Peak Power, maximum 0.68 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Mechanical Specifications

Connector Retention Tensile Force 671.68 N | 151.000 lbf
Connector Retention Torque 2.7 N-m | 23.897 in lb
Coupling Nut Proof Torque 1.7 N-m | 15.046 in lb
Coupling Nut Proof Torque Method IEC 61169-16:9.3.11
Coupling Nut Retention Force 445 N | 100.040 lbf
Coupling Nut Retention Force Method IEC 61169-16:9.3.11
Insertion Force 124.55 N | 28.000 lbf
Insertion Force Method IEC 61169-16:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:17
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 146.81 g | 0.324 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ2-50
Inner Contact Attachment Method Solder
Inner Contact Plating Silver
Interface N Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Copper alloy treatment
Pressurizable No

Dimensions

Height 20.57 mm | 0.810 in
Width 20.57 mm | 0.810 in
Length 52.32 mm | 2.060 in
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD at Frequency -112 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Average Power at Frequency 0.7 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2300 V
Inner Contact Resistance, maximum 1 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.25 mOhm
Peak Power, maximum 0.68 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Mechanical Specifications

Connector Retention Tensile Force 671.68 N | 151.000 lbf
Connector Retention Torque 2.7 N-m | 23.897 in lb
Coupling Nut Proof Torque 1.7 N-m | 15.046 in lb
Coupling Nut Proof Torque Method IEC 61169-16:9.3.11
Coupling Nut Retention Force 445 N | 100.040 lbf
Coupling Nut Retention Force Method IEC 61169-16:9.3.11
Insertion Force 124.55 N | 28.000 lbf
Insertion Force Method IEC 61169-16:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:17
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 146.81 g | 0.324 lb

Product Specification

Product Specification