Warning Icon
This product was discontinued on: February 16, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

F4PDF-PM

7-16 DIN Female Panel Mount for 1/2 in cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Panel mount
Inner Contact Attachment Method Solder
Inner Contact Plating Silver
Interface 7-16 DIN Female
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 51.05 mm | 2.010 in
Diameter 32 mm | 1.260 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -112 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 7000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 15.6 kW
RF Operating Voltage, maximum (vrms) 884 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.083 27.99
1000–3000 MHz 1.173 21.98
3000–5000 MHz 1.380 16.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60529, IP68
Thermal Shock Test Method MIL-STD-202F, Method 107G
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 136.08 g | 0.3 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Panel mount
Inner Contact Attachment Method Solder
Inner Contact Plating Silver
Interface 7-16 DIN Female
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 51.05 mm | 2.010 in
Diameter 32 mm | 1.260 in
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD at Frequency -112 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 7000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 15.6 kW
RF Operating Voltage, maximum (vrms) 884 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.083 27.99
1000–3000 MHz 1.173 21.98
3000–5000 MHz 1.380 16.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60529, IP68
Thermal Shock Test Method MIL-STD-202F, Method 107G
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 136.08 g | 0.3 lb
Click on image to enlarge.

Product Specification

Product Specification