Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • F4DR-C
    7-16 DIN Male Right Angle for 1/2 in FSJ4-50B cable

F4PDR-C

7-16 DIN Male Right Angle for 1/2 in FSJ4-50B cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Right angle
Cable Family FSJ4-50B
Inner Contact Attachment Method Captivated
Inner Contact Plating Gold
Interface 7-16 DIN Male
Mounting Angle Right angle
Outer Contact Attachment Method Crush-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Width 31.75 mm | 1.25 in
Length 60.96 mm | 2.4 in
Right Angle Length 45.72 mm | 1.8 in
Diameter 40.386 mm | 1.59 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 15.6 kW
RF Operating Voltage, maximum (vrms) 884 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
50–1000 MHz 1.04 34.16
1000–1900 MHz 1.04 34.16
1900–2200 MHz 1.07 29.42
2000–2700 MHz 1.10 26.45
2700–3600 MHz 1.13 24.29
3600–5000 MHz 1.25 19.09

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.644 N | 200 lbf
Connector Retention Torque 5.423 N-m | 48 in lb
Coupling Nut Proof Torque 24.857 N-m | 220 in lb
Coupling Nut Retention Force 1000.85 N | 225 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 200.17 N | 45 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 207.36 g | 0.457 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Right angle
Cable Family FSJ4-50B
Inner Contact Attachment Method Captivated
Inner Contact Plating Gold
Interface 7-16 DIN Male
Mounting Angle Right angle
Outer Contact Attachment Method Crush-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Width 31.75 mm | 1.25 in
Length 60.96 mm | 2.4 in
Right Angle Length 45.72 mm | 1.8 in
Diameter 40.386 mm | 1.59 in
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 15.6 kW
RF Operating Voltage, maximum (vrms) 884 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
50–1000 MHz 1.04 34.16
1000–1900 MHz 1.04 34.16
1900–2200 MHz 1.07 29.42
2000–2700 MHz 1.10 26.45
2700–3600 MHz 1.13 24.29
3600–5000 MHz 1.25 19.09

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.644 N | 200 lbf
Connector Retention Torque 5.423 N-m | 48 in lb
Coupling Nut Proof Torque 24.857 N-m | 220 in lb
Coupling Nut Retention Force 1000.85 N | 225 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 200.17 N | 45 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 207.36 g | 0.457 lb
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category