Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

F4TDMV2-C

7-16 DIN Male for 1/2 in FSJ4-50B cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ4-50B
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 63.25 mm | 2.490 in
Diameter 34.54 mm | 1.360 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 7500 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 15.6 kW
RF Operating Voltage, maximum (vrms) 884 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–2200 MHz 1.04 36.00
2200–2700 MHz 1.05 33.00
2700–3000 MHz 1.06 32.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 24.86 N-m | 220.003 in lb
Coupling Nut Retention Force 1000.85 N | 225.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 200.17 N | 45.000 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 149 g | 0.328 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ4-50B
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 63.25 mm | 2.490 in
Diameter 34.54 mm | 1.360 in
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 7500 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 15.6 kW
RF Operating Voltage, maximum (vrms) 884 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–2200 MHz 1.04 36.00
2200–2700 MHz 1.05 33.00
2700–3000 MHz 1.06 32.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 24.86 N-m | 220.003 in lb
Coupling Nut Retention Force 1000.85 N | 225.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 200.17 N | 45.000 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 149 g | 0.328 lb
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category