Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

L2TKM-PL

4.1/9.5 Mini-Din Male connector with LDF2-50 cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family LDF2-50
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 4.1-9.5 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Ring-flare
Outer Contact Plating Trimetal

Dimensions

Length 45.47 mm | 1.790 in
Diameter 23.88 mm | 0.940 in
Nominal Size 3/8 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -112 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.7 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.2 mOhm
Peak Power, maximum 15.6 kW
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–2000 MHz 1.07 30.00
2000–3000 MHz 1.09 28.00
3000–6000 MHz 1.11 26.40

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 671.68 N | 151.000 lbf
Connector Retention Torque 5.42 N-m | 47.971 in lb
Coupling Nut Proof Torque 50 N-m | 442.537 in lb
Coupling Nut Retention Force 549.98 N | 123.640 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 80.07 N | 18.000 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 51.5 g | 0.114 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family LDF2-50
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 4.1-9.5 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Ring-flare
Outer Contact Plating Trimetal

Dimensions

Length 45.47 mm | 1.790 in
Diameter 23.88 mm | 0.940 in
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD at Frequency -112 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.7 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.2 mOhm
Peak Power, maximum 15.6 kW
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–2000 MHz 1.07 30.00
2000–3000 MHz 1.09 28.00
3000–6000 MHz 1.11 26.40

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 671.68 N | 151.000 lbf
Connector Retention Torque 5.42 N-m | 47.971 in lb
Coupling Nut Proof Torque 50 N-m | 442.537 in lb
Coupling Nut Retention Force 549.98 N | 123.640 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 80.07 N | 18.000 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 51.5 g | 0.114 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category