Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

L2TTM-PL

TNC Male Positive Lock for 3/8 in LDF2-50 cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family LDF2-50
Inner Contact Attachment Method Captivated
Inner Contact Plating Gold
Interface TNC Male
Mounting Angle Straight
Outer Contact Attachment Method Ring-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Height 16.51 mm | 0.65 in
Width 16.51 mm | 0.65 in
Length 53.848 mm | 2.12 in
Diameter 16.51 mm | 0.65 in
Nominal Size 3/8 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -107 dBm @ 910 MHz
Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.7 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1500 V
Inner Contact Resistance, maximum 1.5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.4 mOhm
Peak Power, maximum 5 kW
RF Operating Voltage, maximum (vrms) 500 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–960 MHz 1.03 40.00
960–2200 MHz 1.07 30.30
2200–2700 MHz 1.11 26.00
2700–4000 MHz 1.14 24.00
4000–6000 MHz 1.23 20.00
6000–8000 MHz 1.26 19.00
8000–10000 MHz 1.38 16.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 671.681 N | 151 lbf
Connector Retention Torque 2.7 N-m | 23.9 in lb
Coupling Nut Proof Torque 1.7 N-m | 15.05 in lb
Coupling Nut Retention Force 445 N | 100.04 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 14.991 N | 3.37 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-17:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 48.84 g | 0.108 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family LDF2-50
Inner Contact Attachment Method Captivated
Inner Contact Plating Gold
Interface TNC Male
Mounting Angle Straight
Outer Contact Attachment Method Ring-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Height 16.51 mm | 0.65 in
Width 16.51 mm | 0.65 in
Length 53.848 mm | 2.12 in
Diameter 16.51 mm | 0.65 in
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD at Frequency -107 dBm @ 910 MHz
Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.7 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1500 V
Inner Contact Resistance, maximum 1.5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.4 mOhm
Peak Power, maximum 5 kW
RF Operating Voltage, maximum (vrms) 500 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–960 MHz 1.03 40.00
960–2200 MHz 1.07 30.30
2200–2700 MHz 1.11 26.00
2700–4000 MHz 1.14 24.00
4000–6000 MHz 1.23 20.00
6000–8000 MHz 1.26 19.00
8000–10000 MHz 1.38 16.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 671.681 N | 151 lbf
Connector Retention Torque 2.7 N-m | 23.9 in lb
Coupling Nut Proof Torque 1.7 N-m | 15.05 in lb
Coupling Nut Retention Force 445 N | 100.04 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 14.991 N | 3.37 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-17:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 48.84 g | 0.108 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse