L44Z
Splice for 1/2 in LDF4-50A cable
Specifications
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Splice |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Self-tapping |
Inner Contact Plating | Unplated |
Interface | Splice |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 81.28 mm | 3.200 in |
Diameter | 28.96 mm | 1.140 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 8800 MHz |
Shielding Effectiveness | -110 dB |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Environmental Specifications
Operating Temperature | -55 °C to +150 °C (-67 °F to +302 °F) |
Storage Temperature | -70 °C to +150 °C (-94 °F to +302 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-202, Method 101, Test Condition B |
Immersion Depth | 1 m |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Packaging and Weights
Weight, net | 272 g | 0.6 lb |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Splice |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Self-tapping |
Inner Contact Plating | Unplated |
Interface | Splice |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 81.28 mm | 3.200 in |
Diameter | 28.96 mm | 1.140 in |
Nominal Size | 1/2 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 8800 MHz |
Shielding Effectiveness | -110 dB |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Environmental Specifications
Operating Temperature | -55 °C to +150 °C (-67 °F to +302 °F) |
Storage Temperature | -70 °C to +150 °C (-94 °F to +302 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-202, Method 101, Test Condition B |
Immersion Depth | 1 m |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Packaging and Weights
Weight, net | 272 g | 0.6 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse