L4NM-7570
Type N Male for 1/2 in LDF4-75 cable
Specifications
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF4-75 |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Unplated |
Interface | N Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 63.5 mm | 2.500 in |
Diameter | 23.88 mm | 0.940 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Cable Impedance | 75 ohm |
Connector Impedance | 70 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 0.3 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2000 MHz |
Outer Contact Resistance, maximum | 1.7 mOhm |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–827 MHz | 1.106 | 25.96 |
827–1600 MHz | 1.152 | 23.02 |
1600–2000 MHz | 1.196 | 20.99 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Coupling Nut Proof Torque | 4.52 N-m | 39.997 in lb |
Coupling Nut Retention Force | 444.82 N | 100.000 lbf |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Immersion Test Mating | Mated |
Packaging and Weights
Weight, net | 127 g | 0.28 lb |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF4-75 |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Unplated |
Interface | N Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 63.5 mm | 2.500 in |
Diameter | 23.88 mm | 0.940 in |
Nominal Size | 1/2 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Cable Impedance | 75 ohm |
Connector Impedance | 70 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 0.3 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2000 MHz |
Outer Contact Resistance, maximum | 1.7 mOhm |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–827 MHz | 1.106 | 25.96 |
827–1600 MHz | 1.152 | 23.02 |
1600–2000 MHz | 1.196 | 20.99 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Coupling Nut Proof Torque | 4.52 N-m | 39.997 in lb |
Coupling Nut Retention Force | 444.82 N | 100.000 lbf |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Immersion Test Mating | Mated |
Packaging and Weights
Weight, net | 127 g | 0.28 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse