Warning Icon
This product was discontinued on: July 1, 2010

For other alternatives, please contact us for more information.

0 Replacement products available

L5PDF-BH

7-16 DIN Female Bulkhead for 7/8 in LDF5-50A cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This product is exclusively available through distribution partners
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family LDF5-50A
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Female
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 68.58 mm | 2.7 in
Diameter 48.26 mm | 1.9 in
Nominal Size 7/8 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.644 N | 200 lbf
Connector Retention Torque 8.135 N-m | 72 in lb
Insertion Force 200.17 N | 45 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F

Packaging and Weights

Weight, net 290 g | 0.639 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family LDF5-50A
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Female
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 68.58 mm | 2.7 in
Diameter 48.26 mm | 1.9 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.644 N | 200 lbf
Connector Retention Torque 8.135 N-m | 72 in lb
Insertion Force 200.17 N | 45 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F

Packaging and Weights

Weight, net 290 g | 0.639 lb
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category