Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • AL6DM-PSA
    7-16 DIN Male Positive Stop™ for 1-1/4 in AVA6-50 cable

L6PDM-RPC

7-16 DIN Male OnePiece™ for 1-1/4 in LDF6-50 cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX® | OnePiece™

General Specifications

Body Style Straight
Cable Family LDF6-50
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Ball clamp
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 86.106 mm | 3.39 in
Diameter 52.07 mm | 2.05 in
Nominal Size 1-1/4 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 3300 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V
Shielding Effectiveness -130 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
40–1000 MHz 1.03 39.00
1010–2200 MHz 1.03 38.00
2200–3300 MHz 1.05 33.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 1779.288 N | 400 lbf
Connector Retention Torque 10.847 N-m | 96 in lb
Coupling Nut Proof Torque 24.857 N-m | 220 in lb
Coupling Nut Retention Force 1000.85 N | 225 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 200.17 N | 45 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Unmated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Unmated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 463 g | 1.021 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX® | OnePiece™

General Specifications

Body Style Straight
Cable Family LDF6-50
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Ball clamp
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 86.106 mm | 3.39 in
Diameter 52.07 mm | 2.05 in
Nominal Size 1-1/4 in

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 3300 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V
Shielding Effectiveness -130 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
40–1000 MHz 1.03 39.00
1010–2200 MHz 1.03 38.00
2200–3300 MHz 1.05 33.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 1779.288 N | 400 lbf
Connector Retention Torque 10.847 N-m | 96 in lb
Coupling Nut Proof Torque 24.857 N-m | 220 in lb
Coupling Nut Retention Force 1000.85 N | 225 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 200.17 N | 45 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Unmated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Unmated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 463 g | 1.021 lb
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category