Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

PF59

HomeConnect® Type F Push-on
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HomeConnect®

General Specifications

Device Type Hardware
Application Adapts 75 ohm "F" Female to "F" Male push-on connections

Dimensions

Contact Pin Diameter 0.032 in | 0.813 mm
Contact Pin Diameter Tolerance ±0.002 in

Electrical Specifications

Insertion Loss at Frequency Band, maximum 0.3 dB @ 1000 MHz
Return Loss at Frequency Band, input, minimum 15 dB @ 1000 MHz
Return Loss at Frequency Band, output, minimum 15 dB @ 1000 MHz
ac Resistance Minimal
Operating Frequency Band 0 – 3000 MHz

Material Specifications

Material Type Brass
Plating Nickel

Packaging and Weights

Height, packed 2.5 in | 63.5 mm
Width, packed 6 in | 152.4 mm
Length, packed 11 in | 279.4 mm
Carton Quantity 500
Weight, gross 7.85 lb | 3.561 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless and radiating connector
Product Brand HomeConnect®

General Specifications

Device Type Hardware
Application Adapts 75 ohm "F" Female to "F" Male push-on connections

Dimensions

Contact Pin Diameter 0.032 in | 0.813 mm
Contact Pin Diameter Tolerance ±0.002 in

Electrical Specifications

Insertion Loss at Frequency Band, maximum 0.3 dB @ 1000 MHz
Return Loss at Frequency Band, input, minimum 15 dB @ 1000 MHz
Return Loss at Frequency Band, output, minimum 15 dB @ 1000 MHz
ac Resistance Minimal
Operating Frequency Band 0 – 3000 MHz

Material Specifications

Material Type Brass
Plating Nickel

Packaging and Weights

Height, packed 2.5 in | 63.5 mm
Width, packed 6 in | 152.4 mm
Length, packed 11 in | 279.4 mm
Carton Quantity 500
Weight, gross 7.85 lb | 3.561 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category