Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
7-16 DIN Female Positive Stop™ for 7/8 in RCT RADIAX® Radiating cable
Product Type | Wireless and radiating connector |
Product Brand | RADIAX® |
Body Style | Straight |
Cable Family | RCT5 |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Length | 66.8 mm | 2.630 in |
Diameter | 37.08 mm | 1.460 in |
Nominal Size | 7/8 in |
Click on image to enlarge. |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 3.0 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 4000 V |
Inner Contact Resistance, maximum | 0.8 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2700 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 40 kW |
RF Operating Voltage, maximum (vrms) | 1415 V |
Frequency Band | VSWR | Return Loss (dB) |
50–1000 MHz | 1.05 | 34.00 |
1010–2200 MHz | 1.07 | 30.00 |
2210–2700 MHz | 1.08 | 28.30 |
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 177.93 N | 40.000 lbf |
Connector Retention Torque | 4.07 N-m | 35.996 in lb |
Insertion Force | 200.17 N | 45.000 lbf |
Insertion Force Method | IEC 61169-1:15.2.4 |
Interface Durability | 50 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Weight, net | 276.75 g | 0.61 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Wireless and radiating connector |
Product Brand | RADIAX® |
Body Style | Straight |
Cable Family | RCT5 |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Length | 66.8 mm | 2.630 in |
Diameter | 37.08 mm | 1.460 in |
Nominal Size | 7/8 in |
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 3.0 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 4000 V |
Inner Contact Resistance, maximum | 0.8 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2700 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 40 kW |
RF Operating Voltage, maximum (vrms) | 1415 V |
Frequency Band | VSWR | Return Loss (dB) |
50–1000 MHz | 1.05 | 34.00 |
1010–2200 MHz | 1.07 | 30.00 |
2210–2700 MHz | 1.08 | 28.30 |
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 177.93 N | 40.000 lbf |
Connector Retention Torque | 4.07 N-m | 35.996 in lb |
Insertion Force | 200.17 N | 45.000 lbf |
Insertion Force Method | IEC 61169-1:15.2.4 |
Interface Durability | 50 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Weight, net | 276.75 g | 0.61 lb |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |