Warning Icon
This product was discontinued on: June 30, 2014

For other alternatives, please contact us for more information.

1 Replacement products available
  • R6PNM
    Type N Male Low PIM Positive Stop™ for 1-1/4 in RCT RADIAX® Radiating cable

R6PNM-PSA

Type N Male Positive Stop™ for 1-1/4 in RCT RADIAX® Radiating cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand RADIAX®

General Specifications

Body Style Straight
Cable Family RCT6
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface N Male
Mounting Angle Straight
Outer Contact Attachment Method Compression
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 79.756 mm | 3.14 in
Diameter 51.308 mm | 2.02 in
Nominal Size 1-1/4 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2700 MHz
Outer Contact Resistance, maximum 0.3 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
50–1000 MHz 1.11 26.00
1010–2000 MHz 1.11 26.00
2010–2400 MHz 1.11 26.00
2400–2700 MHz 1.11 26.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 978.608 N | 220 lbf
Coupling Nut Proof Torque 4.519 N-m | 40 in lb
Coupling Nut Retention Force 444.822 N | 100 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 66.723 N | 15 lbf
Insertion Force Method MIL-C-39012C-3.12, 4.6.9
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C

Packaging and Weights

Weight, net 438 g | 0.966 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless and radiating connector
Product Brand RADIAX®

General Specifications

Body Style Straight
Cable Family RCT6
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface N Male
Mounting Angle Straight
Outer Contact Attachment Method Compression
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 79.756 mm | 3.14 in
Diameter 51.308 mm | 2.02 in
Nominal Size 1-1/4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2700 MHz
Outer Contact Resistance, maximum 0.3 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
50–1000 MHz 1.11 26.00
1010–2000 MHz 1.11 26.00
2010–2400 MHz 1.11 26.00
2400–2700 MHz 1.11 26.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 978.608 N | 220 lbf
Coupling Nut Proof Torque 4.519 N-m | 40 in lb
Coupling Nut Retention Force 444.822 N | 100 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 66.723 N | 15 lbf
Insertion Force Method MIL-C-39012C-3.12, 4.6.9
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C

Packaging and Weights

Weight, net 438 g | 0.966 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category