Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-T310 | Ruckus T310 Outdoor Access Point

Outdoor 2x2:2 2.4/5GHz 802.11ac Wave 2 Wi-Fi access points with omni and directed antennae
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
At stadiums, transit hubs, smart cities, and other crowded outdoor public venues, users want the same fast, reliable Wi-Fi connectivity they expect in their homes or offices. For operators, however, delivering that can be immensely challenging—and expensive.

The Ruckus T310 Series of 802.11ac Wave 2 access points provides industry-leading Ruckus wireless performance in an economical, industrial-grade form factor designed for crowded outdoor locations. These ultra-lightweight, low-profile APs feature internal omni-directional or high-gain directional antennas for specific coverage, eliminating the need for bulky panel antennas and confusing and expensive external RF cabling.

Choose from either omni, 30-degree narrow beam or 120-degree sector antennas to enable fast, low-cost installation, extended range, and best-in-class throughput in the most challenging outdoor environments.

The T310d, s, n models have a USB 2.0 port to support additional RF technologies such as Bluetooth Low Energy (BLE) and optional DC power source for use with solar cell deployment.
Specifications

General Specifications

Antenna Patterns, per band 64
Antenna Gain 120 Sector: Up to 9 dBi | Omni: Up to 3 dBi | 30 Sector: Up to 12 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support ZoneDirector | SmartZone | Standalone
Ethernet Ports 1 x 1GbE
Fiber Interface No
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 300 Mb/s
PHY Rate at 5 GHz, maximum 867 Mb/s
Radio Chains:Streams 2x2:2
Rx Sensitivity at 2.4 GHz -101 dBm
Rx Sensitivity at 5 GHz -101 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Education
Venue Sub-Type Quad / Blacktop / Outdoor Spaces
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

General Specifications

Antenna Patterns, per band 64
Antenna Gain 120 Sector: Up to 9 dBi | Omni: Up to 3 dBi | 30 Sector: Up to 12 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support ZoneDirector | SmartZone | Standalone
Ethernet Ports 1 x 1GbE
Fiber Interface No
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 300 Mb/s
PHY Rate at 5 GHz, maximum 867 Mb/s
Radio Chains:Streams 2x2:2
Rx Sensitivity at 2.4 GHz -101 dBm
Rx Sensitivity at 5 GHz -101 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Education
Venue Sub-Type Quad / Blacktop / Outdoor Spaces
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac
Documentation & Downloads

Environment Health and Safety

Product Specification

Technical Publication

Other Ways to Browse