Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-T610 | Ruckus T610 Outdoor Access Point

Outdoor 802.11ac Wave 2 Wi-Fi Access Point
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
In busy outdoor public venues like campuses, arenas, and transportation hubs, users need fast, reliable connectivity.

The Ruckus T610 access point delivers blazing-fast Wi-Fi for medium-density outdoor deployments, with data rates up to 2.5 Gbps—the highest available for Wi-Fi clients. Patented Ruckus adaptive antenna technology improves signal quality for every connected device, everywhere. And industrial-grade features such as secure image download and an IP67-compliant USB port make it easy to deploy Internet of Things applications for Smart Cities or large-scale video surveillance/monitoring systems.

Get the industry’s best Wi-Fi in an industrial-grade enclosure that can stand up to the rigors of the elements in practically any outdoor space.
Specifications

General Specifications

Antenna Gain Omni -Up to 3 dBi | Sector -Up to 8 dBi
Antenna Patterns, per band 4000+
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Unleashed | ZoneDirector | SmartZone | Cloud Wi-Fi | Standalone
Ethernet Ports 2 x 1GbE
Fiber Interface No
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 600 Mb/s
PHY Rate at 5 GHz, maximum 1733 Mb/s
Radio Chains:Streams 4x4:4
Rx Sensitivity at 2.4 GHz -104 dBm
Rx Sensitivity at 5 GHz -104 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality | Public Venue
Venue Sub-Type Harbor Port | Outdoor Spaces
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)

General Specifications

Antenna Gain Omni -Up to 3 dBi | Sector -Up to 8 dBi
Antenna Patterns, per band 4000+
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Unleashed | ZoneDirector | SmartZone | Cloud Wi-Fi | Standalone
Ethernet Ports 2 x 1GbE
Fiber Interface No
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 600 Mb/s
PHY Rate at 5 GHz, maximum 1733 Mb/s
Radio Chains:Streams 4x4:4
Rx Sensitivity at 2.4 GHz -104 dBm
Rx Sensitivity at 5 GHz -104 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality | Public Venue
Venue Sub-Type Harbor Port | Outdoor Spaces
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Documentation & Downloads

Environment Health and Safety

Product Specification

Other Ways to Browse