Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS Fiber Backpack (Gen 4)

Fiber Backpack for the wall mounted H550/H350 Access Points (APs)

RUCKUS Fiber Backpack (Gen 4) Features

Fiber to the room deployments require an Optical Network Terminal (ONT) device to connect wireless access points (APs) to fiber media. In most cases that means deploying an additional device in the guest room. Installing an ONT along with an AP leads to wire clutter, device power, safety and other challenges that can impact room aesthetics. In addition, most ONTs today are fiber type specific and don’t support interchangeable SFP transceivers.

The RUCKUS Fiber Backpack is a field installable, Fiber-to-Ethernet Media Converter accessory providing customers with a fiber Optic Network Terminal (ONT) backhaul interface for the H350 and H550 wall-plate APs. It simplifies Wi-Fi deployments for fiber-ready hotels/ MDUs. The fiber backpack is designed to integrate with the H350 and H550 APs, and can also be used as a standalone media converter with the use of an optional front cover. It supports both PON and Fiber Ethernet 1GbE SFP modules. It also provides PoE to power the attached H350 or H550 AP.

BENEFITS
  • Provides fiber backhaul option for RUCKUS H350 and H550 APs.
  • Converts the AP Gigabit Ethernet uplink port to fiber via an SFP transceiver
  • Supports a range of transceivers including PON and Fiber Ethernet 1GbE SFPs
  • Provides power to AP by converting DC input power to PoE out
  • Single power source for both the AP and the ONT backpack
  • Attaches securely to the back of the H350/H550 AP between the AP and the wall outlet
  • The fiber backpack can also be mounted side by side with any AP with the use of an available front cover

Specifications for RUCKUS Fiber Backpack (Gen 4)

MEDIA-CONV-H550/H350 | RUCKUS Fiber Backpack (Gen 4) [fiber-backpack-gen4-bottom]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber backpack
Product Brand RUCKUS®

Product Downloads and Links

RUCKUS Fiber Backpack Data Sheet (Gen 4)

Related Resources

Product Selection Guide

RUCKUS Accessory Guide

Technical Publication

RUCKUS Fiber Backpack Product Documentation and Software Download on RUCKUS support website

Warranty

CommScope Limited Product Warranty