Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1427010 | FD3-AE288J00JBBP2-P

  • Available in:
  • North America
FDH 3000 Small Fiber Distribution Pole Mount Cabinet, 288F, SC/APC, no splitters, dielectric loose tube, 100 ft, 24F
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Product Type Fiber distribution hub
Product Series FDH 3000

General Specifications

Color Putty white
Mounting Pole

Dimensions

Height 762 mm | 30 in
Width 686 mm | 27.008 in
Depth 457 mm | 17.992 in

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging quantity 1
Packaging Type Pallet

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Fiber distribution hub
Product Series FDH 3000

General Specifications

Color Putty white
Mounting Pole

Dimensions

Height 762 mm | 30 in
Width 686 mm | 27.008 in
Depth 457 mm | 17.992 in

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging quantity 1
Packaging Type Pallet

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse