Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

7538649-00

A.I.M.O.S. EU Map (first client)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Infrastructure operations software
Ordering Note Map must be installed on each A.I.M.O.S. client. Provides license key for first A.I.M.O.S. client

General Specifications

Application Enables the operator to display devices on a European edition vector-based map capable of zoom functions

Dimensions

Height 124.46 mm | 4.9 in
Width 142.24 mm | 5.6 in
Depth 10.16 mm | 0.4 in

Environmental Specifications

Operating Temperature -5 °C to +55 °C (+23 °F to +131 °F)
Storage Temperature -10 °C to +50 °C (+14 °F to +122 °F)
Relative Humidity 5%–95%

Packaging and Weights

Included Compact disk
Packaging quantity 1
Weight, net 0.091 kg | 0.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Infrastructure operations software
Ordering Note Map must be installed on each A.I.M.O.S. client. Provides license key for first A.I.M.O.S. client

General Specifications

Application Enables the operator to display devices on a European edition vector-based map capable of zoom functions

Dimensions

Height 124.46 mm | 4.9 in
Width 142.24 mm | 5.6 in
Depth 10.16 mm | 0.4 in

Environmental Specifications

Operating Temperature -5 °C to +55 °C (+23 °F to +131 °F)
Storage Temperature -10 °C to +50 °C (+14 °F to +122 °F)
Relative Humidity 5%–95%

Packaging and Weights

Included Compact disk
Packaging quantity 1
Weight, net 0.091 kg | 0.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category