Warning Icon
This product was discontinued on: March 31, 2012

For other alternatives, please contact us for more information.

1 Replacement products available

7543458

Bracket for Couplers, Splitters, and Tappers
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Bracket kit

General Specifications

Color Black

Dimensions

Height 11 mm | 0.433 in
Width 82 mm | 3.228 in
Length 150 mm | 5.906 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Included Screws | Washers
Packaging quantity 1
Weight, net 0.06 kg | 0.132 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Bracket kit

General Specifications

Color Black

Dimensions

Height 11 mm | 0.433 in
Width 82 mm | 3.228 in
Length 150 mm | 5.906 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Included Screws | Washers
Packaging quantity 1
Weight, net 0.06 kg | 0.132 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse