Warning Icon
This product was discontinued on: December 31, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

760095562 | 360-iP-PANEL-MGR

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
SYSTIMAX 360™ iPatch® Panel Manager
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Controller chassis
Product Brand SYSTIMAX 360™ | iPatch®

General Specifications

Color Black | Cool gray

Dimensions

Height 44.45 mm | 1.75 in
Width 457.2 mm | 18 in
Depth 114.3 mm | 4.5 in

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 75%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard ACMA | CE | UL | cUL

Packaging and Weights

Included 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel | Power supply, 1.25A @ 12 Vdc output, 100-240 Vac 50-60 Hz input
Packaging quantity 1
Weight, net 1.021 kg | 2.25 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Controller chassis
Product Brand SYSTIMAX 360™ | iPatch®

General Specifications

Color Black | Cool gray

Dimensions

Height 44.45 mm | 1.75 in
Width 457.2 mm | 18 in
Depth 114.3 mm | 4.5 in

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 75%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard ACMA | CE | UL | cUL

Packaging and Weights

Included 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel | Power supply, 1.25A @ 12 Vdc output, 100-240 Vac 50-60 Hz input
Packaging quantity 1
Weight, net 1.021 kg | 2.25 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category