Warning Icon
This product was discontinued on: December 31, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

760105353 | 360-iP-NET-MGR-MOD

  • Available in:
  • Latin America
  • North America
  • Australia/New Zealand
  • EMEA
  • Asia
SYSTIMAX 360™ iPatch® Network Manager Module
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand | EMEA | Asia
Portfolio SYSTIMAX®
Product Type Controller unit
Product Brand SYSTIMAX 360™ | iPatch®

General Specifications

Color Black

Dimensions

Height 25.4 mm | 1 in
Width 160.02 mm | 6.3 in
Depth 73.66 mm | 2.9 in

Material Specifications

Material Type Steel

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL | CE | ACMA

Packaging and Weights

Included Power jumper cable | 6 in patch cord
Packaging quantity 1
Weight, net 0.454 kg | 1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand | EMEA | Asia
Portfolio SYSTIMAX®
Product Type Controller unit
Product Brand SYSTIMAX 360™ | iPatch®

General Specifications

Color Black

Dimensions

Height 25.4 mm | 1 in
Width 160.02 mm | 6.3 in
Depth 73.66 mm | 2.9 in

Material Specifications

Material Type Steel

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL | CE | ACMA

Packaging and Weights

Included Power jumper cable | 6 in patch cord
Packaging quantity 1
Weight, net 0.454 kg | 1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category