Warning Icon
This product was discontinued on: June 30, 2015

For other alternatives, please contact us for more information.

1 Replacement products available

760152371 | 360-iP-M-E-HD6B-1U-24

  • Available in:
  • Asia
  • Australia/New Zealand
  • North America
  • EMEA
  • Latin America
SYSTIMAX 360™ iPatch® Evolve High Density F/UTP Modular Panel, 24 port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | EMEA | Latin America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand iPatch® | SYSTIMAX 360™

General Specifications

ANSI/TIA Category 6 | 6A
Cable Type Shielded
Color Cool gray
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Units 1
Total Ports, quantity 24
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 38.1 mm | 1.5 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Material Type Polycarbonate | Acrylonitrile butadiene styrene (ABS)

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | CE | cUL | ACMA

Packaging and Weights

Included Cable management bar | Panel | Modular jacks (24) | Two #12-24 screws | Two #12 washers | Four #12-24 dog point mounting screws | Instruction sheet
Packaging quantity 1
Weight, net 0.726 kg | 1.6 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | North America | EMEA | Latin America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand iPatch® | SYSTIMAX 360™

General Specifications

ANSI/TIA Category 6 | 6A
Cable Type Shielded
Color Cool gray
Intelligence Type iPatch® enabled
Panel Style Straight
Rack Units 1
Total Ports, quantity 24
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 38.1 mm | 1.5 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Material Type Polycarbonate | Acrylonitrile butadiene styrene (ABS)

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | CE | cUL | ACMA

Packaging and Weights

Included Cable management bar | Panel | Modular jacks (24) | Two #12-24 screws | Two #12 washers | Four #12-24 dog point mounting screws | Instruction sheet
Packaging quantity 1
Weight, net 0.726 kg | 1.6 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse