Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
iPatch® 600B Sliding Single-mode Intelligent Fiber Panel, SC 12 port duplex
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Brand | iPatch® |
Color | Black |
Intelligence Type | iPatch® enabled |
Interface, front | SC |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 12 |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 317.5 mm | 12.5 in |
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Fiber Mode | Singlemode |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | ACMA | CE | CSA | UL |
Included | Cover | Four #12-24 mounting screws | Instruction sheet | One piece double sided tape | Shelf | Two cable fittings, liquid tight | Two cable tie holders, flat | Two cable ties | Two wire retainers |
Packaging quantity | 1 |
Weight, net | 2.631 kg | 5.8 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Brand | iPatch® |
Color | Black |
Intelligence Type | iPatch® enabled |
Interface, front | SC |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 12 |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 317.5 mm | 12.5 in |
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Fiber Mode | Singlemode |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | ACMA | CE | CSA | UL |
Included | Cover | Four #12-24 mounting screws | Instruction sheet | One piece double sided tape | Shelf | Two cable fittings, liquid tight | Two cable tie holders, flat | Two cable ties | Two wire retainers |
Packaging quantity | 1 |
Weight, net | 2.631 kg | 5.8 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |