Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760172221 | 360G2-iP-96F-LC-UHD-KIT-6PK

  • Available in:
  • Latin America
  • Australia/New Zealand
  • Asia
  • North America
  • EMEA
SYSTIMAX 360™ iPatch® 96F-LC, UHD Shelf 6PK imVision Upgrade Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | North America | EMEA
Portfolio SYSTIMAX®
Product Type Upgrade kit
Product Brand SYSTIMAX 360™ | LazrSPEED® | iPatch®

General Specifications

Color Cool gray
Intelligence Type iPatch® enabled
Interface LC
Total Ports, quantity 288

Dimensions

Height 28.194 mm | 1.11 in
Width 194.31 mm | 7.65 in
Depth 17.78 mm | 0.7 in

Material Specifications

Material Type Polycarbonate (PC) | Acrylonitrile butadiene styrene (ABS)

Optical Specifications

Fiber Mode Singlemode | Multimode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard Austel | UL | CE | CSA

Packaging and Weights

Packaging quantity 6
Weight, net 0.113 kg | 0.25 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | North America | EMEA
Portfolio SYSTIMAX®
Product Type Upgrade kit
Product Brand SYSTIMAX 360™ | LazrSPEED® | iPatch®

General Specifications

Color Cool gray
Intelligence Type iPatch® enabled
Interface LC
Total Ports, quantity 288

Dimensions

Height 28.194 mm | 1.11 in
Width 194.31 mm | 7.65 in
Depth 17.78 mm | 0.7 in

Material Specifications

Material Type Polycarbonate (PC) | Acrylonitrile butadiene styrene (ABS)

Optical Specifications

Fiber Mode Singlemode | Multimode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard Austel | UL | CE | CSA

Packaging and Weights

Packaging quantity 6
Weight, net 0.113 kg | 0.25 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system