Warning Icon
This product was discontinued on: October 31, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

760083410 | im-SYS-MGR-OPC-INT

  • Available in:
  • Latin America
  • Australia/New Zealand
  • EMEA
  • Asia
  • North America
imVision® System Manager OPC Integration
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | EMEA | Asia | North America
Portfolio SYSTIMAX®
Product Type Network controller software
Product Brand imVision®

General Specifications

Standards TIA/EIA 606-B

Dimensions

Height 279.4 mm | 11 in
Width 215.9 mm | 8.5 in

Packaging and Weights

Included Certificate
Packaging quantity 1
Weight, net 0.091 kg | 0.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | Australia/New Zealand | EMEA | Asia | North America
Portfolio SYSTIMAX®
Product Type Network controller software
Product Brand imVision®

General Specifications

Standards TIA/EIA 606-B

Dimensions

Height 279.4 mm | 11 in
Width 215.9 mm | 8.5 in

Packaging and Weights

Included Certificate
Packaging quantity 1
Weight, net 0.091 kg | 0.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category