Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

556245-1

  • Available in:
  • EMEA
AMP CO Panel, 2U, 16 ports, empty, Light Almond
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Brand AMP CO™
Product Series AMP CO

General Specifications

Application For use with ACO communication inserts
Color Almond
Growth Configuration Unloaded
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 2
Termination Type IDC
Total Ports, quantity 16

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Brand AMP CO™
Product Series AMP CO

General Specifications

Application For use with ACO communication inserts
Color Almond
Growth Configuration Unloaded
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 2
Termination Type IDC
Total Ports, quantity 16

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse