Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
AMPINNERGY® Power Entry Cable Assembly, 5-wire/3-circuit (3-1-1), shared neutral, 50 feet
Regional Availability | North America |
Product Type | Power entry cable assembly |
Product Brand | AMPINNERGY® |
Product Series | AMPINNERGY |
Application | Line entry connection |
Construction Type | Corrugated hose |
Interface, Connector A | Power male plug |
Interface, Connector B | Unterminated |
Neutral Type | Shared |
Wiring | 5-Wire/3 Circuit (3-1-1) |
Cord Length | 15.24 m | 50 ft |
Exposed Conductor Length | 304.8 mm | 12 in |
Neutral Conductor Gauge, solid | 10 AWG |
Click on image to enlarge. |
Current Rating, maximum | 20 A |
Voltage Rating, maximum | 125 Vac | 250 Vac |
Environmental Space | Indoor |
Safety Standard | CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498 |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | North America |
Product Type | Power entry cable assembly |
Product Brand | AMPINNERGY® |
Product Series | AMPINNERGY |
Application | Line entry connection |
Construction Type | Corrugated hose |
Interface, Connector A | Power male plug |
Interface, Connector B | Unterminated |
Neutral Type | Shared |
Wiring | 5-Wire/3 Circuit (3-1-1) |
Cord Length | 15.24 m | 50 ft |
Exposed Conductor Length | 304.8 mm | 12 in |
Neutral Conductor Gauge, solid | 10 AWG |
Current Rating, maximum | 20 A |
Voltage Rating, maximum | 125 Vac | 250 Vac |
Environmental Space | Indoor |
Safety Standard | CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498 |
Packaging quantity | 1 |
Packaging Type | Bag |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |