Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1933472-1

  • Available in:
  • North America
AMPINNERGY® Power Distribution Module (PDM), Dedicated Neutral, 6 Power Ports, 8-wire/3-circuit (3-3-2)
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Mates to power connector cable assemblies
  • All Power Distribution Module (PDM) Units are bidirectional
Specifications

Product Classification

Regional Availability North America
Product Type Power distribution module
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Interface, front Power female adapter
Neutral Type Dedicated
Power Ports, quantity 6
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Length 70.612 mm | 2.78 in

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Product Classification

Regional Availability North America
Product Type Power distribution module
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Interface, front Power female adapter
Neutral Type Dedicated
Power Ports, quantity 6
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Length 70.612 mm | 2.78 in

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box
Other Ways to Browse

Browse by Category

Browse by Category