Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1479216-4

  • Available in:
  • North America
AMPINNERGY® Quadplex Power Strip, Double Sided with 4 Modular Duplex Receptacles, Keyhole mount, Line 4, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used for T-slot or surface mount wall and counter applications
  • Mates to power connector cable assemblies
Specifications

Product Classification

Regional Availability North America
Product Type Power strip
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Color Black
Line Type Line 4 with standard ground
Receptacle Style Double-sided | Duplex
Wiring 8-Wire/4 Circuit (4-2-2)

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability North America
Product Type Power strip
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Color Black
Line Type Line 4 with standard ground
Receptacle Style Double-sided | Duplex
Wiring 8-Wire/4 Circuit (4-2-2)

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Other Ways to Browse

Browse by Category

Browse by Category